- Home >
- New Products >
- Boiler Header Module
Boiler Header Module
Pipe a Hydronic Installation Correctly, Quickly, and Easily
Following manufacturers’ recommendations for proper near-boiler piping is critically important. Our new Boiler Header Module is innovative in a way that heating professionals appreciate. This package takes the guesswork out of compliance with boiler manufacturer' recommendations by combining components that are easy to install, use, and maintain.
Benefits
- Allows for considerable functionality in a very economical space
- Ensures proper piping for safer installations
- Facilitates quick, clean installation for the heating professional
- Means faster, easier system service once installation is complete
Boiler Header Modules
| Model | Ordering Code | Includes |
|---|---|---|
| HP-BHM-75 | 0235093 | AS-MB FL (0858549), RBFF (0386466), ¾" PIPF-T (0067790) |
| HP-BHM-100 | 0235094 | AS-MB FL (0858549), RBFF (0386466), 1" PIPF-T (0067791) |
| HP-BHM-125 | 0235095 | AS-MB FL (0858549), RBFF (0386466), 1¼" PIPF-T (0067792) |
Boiler Header Module Pro Hydronic Packages
| Model | Ordering Code | Includes |
|---|---|---|
| HP-30PRO-P100 | 0235098 | HP-BHM-100, ETX-30 (0066606), B911S-M3 (0386462) |
| HP-30PRO-P125 | 0235099 | HP-BHM-125, ETX-30 (0066606), B911S-M3 (0386462) |
Pro Hydronic Packages with NPT AS-MB & RBFF
| Model | Ordering Code | Includes |
|---|---|---|
| HP-30PRO-100 | 0235096 | AS-MB 100 (0858547), RBFF (0386466), ETX-30 (0066606), B911S-M3 (0386462) |
| HP-30PRO-125 | 0235097 | AS-MB 125 (0858548), RBFF (0386466), ETX-30 (0066606), B911S-M3 (0386462) |
- Key boiler piping products packaged in a single master carton
- Combining components takes the guesswork out of industry compliance
- The AS-MB provides microbubble air separation for a quieter heating system
- The PIPF-T Purge Station replaces up to seven fittings with a single compact unit
- The RBFF Service Fitting provides for fast and easy service calls
- The B911S-M3 combines fill valve, backflow preventer, and pressure regulator in one pre-assembled unit
The Complete Package to Purge, Quiet, Fill, and Service Your Hydronic System
Out of the box, our Boiler Header Module delivers components that make following industry recommended near-boiler piping virtually foolproof. Boiler industry recommendations (system purge station followed by an air separator followed by a service fitting) ensure the contractor correctly pipes a hydronic installation – quickly, easily, and neatly in a compact job space.
» Click here to view the individual components
Requires the latest version of Adobe® Flash Player
Proper piping means safer installations
Following manufacturers’ recommendations for proper near-boiler piping is critically important. Proper piping means safer installations for customers. It means faster, easier system service once the installation is complete. And proper piping means quick, clean installations for the heating professionals who are doing the work.
Boiler Header Module and Pro Hydronic Packages

Our Boiler Header Module and Pro Hydronic Packages are the newest additions to our combination of key boiler piping products packaged in a single master carton. The Pro Hydronic Packages include our newly introduced AS-MB Air Separator and RBFF Service Fitting. Service technicians will appreciate the ease of “wet side” service these packages provide.