- Home >
- New Products >
- ISCA 1000 lb. Bariatric Closet Carriers
ISCA 1000 lb. Bariatric Closet Carriers
Special Situations Call for a Specially Reinforced Carrier
Today’s wall hung closet fixture, supported by a Watts Closet Carrier, is easy to install, easy to maintain, and easy to clean – making it the preferred system in commercial settings. Our newest industry standard ISCA 1000 lb. Bariatric Closet Carriers, with their exclusive patented compression seal, are rated to support up to 1000 pounds. Bariatric care has its own set of demands. We have developed a closet carrier intended specifically for those increased load requirements.
Benefits
- Heavy duty design supports up to 1000 pounds
- Carrier hung closet fixture provides a clean, easy to maintain environment
- Compression seal eliminates damaging and costly behind-the-wall carrier leaks
- Carrier reduces moisture penetration and mold formation
- No additional sealants or lubricants required at installation
Specification
- Carrier complies with requirements of ASME A112.6.1M up to a 1000 lb. (454 kg.) static load
Drain Type
- Fixture Carrier
Body Material
- Cast iron
- Complies with ASME A112.6.1M requirements for up to 1000 lb. static load
- Proven flanged compression seal with ASTM C564 compression gasket
- Smooth nipple seal covers 4x more surface area than traditional threaded nipple/O-ring seal
- Nipple adjusts easily from outside finished wall with standard socket extension
- Shortened (cut) nipples will not damage seal when re-positioned or re-installed
- Available in six (6) standard configurations
U.S. bariatric population is on the increase

Of the millions of adults in the U.S. who are classified as overweight, over half are considered obese. And those considered extremely obese or bariatric are in the millions. These bariatric populations typically require increased health care, including gastric bypass, stomach reduction, and banding operations. And the hospitals that serve them require chairs, beds, and toilet fixtures designed to handle up to 1000 pounds.
Watts Bariatric Carriers address these special needs situations

To meet the special needs of bariatric care, we have developed closet carriers specifically intended for these increased load requirements. Our bariatric closet carrier is equipped with an epoxy coated cast iron fitting, no hub waste and no hub vent connections, an epoxy coated ductile iron patented compression seal faceplate assembly and ductile iron rear anchor support. This bariatric carrier complies with the requirements of ASME A112.6.1M for up to a 1000 pound static load and provides assured performance in a bariatric care setting.
New carriers are part of an industry standard series
Our newest closet carriers are part of an industry standard series that all feature an exclusive patent pending compression seal, virtually eliminating costly behind the wall carrier leaks. With moisture unable to penetrate the seal, mold formation is no longer a problem. As no additional sealants or lubricants are required, installation is greatly simplified and the fact that the seal holds air or water from first test provides owner peace of mind.


