RD-700 Dual Outlet Roof Drain/Overflow

Primary Meets Overflow in One Unique Drain Design

A problem can often be looked at from more than one angle. Take roof drainage for example. One view might focus on limiting the number of roof penetrations for structural or insulation purposes while another’s thoughts might run to speeding up the installation process. We have both issues covered with the new RD-700 Dual Outlet Roof Drain. The RD-700 is an epoxy coated, cast iron, dual outlet roof drain/overflow combination that installs with a single roof penetration, making it an automatic first choice for both engineering specification and contractor preference.

Benefits

  • Dual drain design reduces the number of roof penetrations per site
  • Fewer drains to install saves contractors time and money
  • Combination drain means contractor can carry smaller inventory

Specification

  • Deck opening: 18-1/2in.(47mm) x 10-1/2in.(267mm)
  • With Sump Receiver: 22in.(559mm) x 14in.(356mm)

Materials

  • Epoxy coated cast iron
  • Superior epoxy coated cast iron
  • Integral gravel stop
  • 4 in. (102mm) high internal overflow standpipe
  • Secured ductile iron dome

Watts' RD-700 – Two Roof Drains in One Engineered Fixture

Roof drains carry rainwater from commercial buildings to avoid water seeping down basement walls or under slab foundations. The RD-700 is an original Watts design, which can replace any competitor’s primary and overflow roof drain combination. It is used on flat roofs of any construction (other than poured in place) where the building’s drainage design needs to account for both typical drainage into the normal storm water sewer system and occasional emergency overflow. The low profile secured ductile iron dome allows for rapid drainage of rainwater while still protecting the drain from debris. The overflow drain only receives water when the back-up is greater than the setting of the standpipe.

Installed with a single roof penetration, the RD-700 has significant functional and labor saving advantages over competitive designs, eliminating either an excessively large penetration, or one of excessive depth, or in some cases a less than attractive exterior profile. This is a tremendous product for new building construction. Presented at the outset of new projects, it makes an attractive choice to satisfy the specific needs of both contractor and engineer.

Videos

Gallery

How to Buy

Get Adobe Acrobat

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Featured Item

Drainage Products Catalog
Get your copy of the latest Watts Drainage Products catalog. Includes information on Watts full line of floor drains, sanitary floor sinks, trench drains, roof drains, interceptors, cleanouts, hydrants, fixture carriers and specialty products.

To obtain your copy, click here.

Learn About

Drainage Products
Need help selecting the correct drain, interceptor, cleanout, fixture carrier or other specialty product? Visit the Watts Drainage Products Learn About page to download product recommendations, selection factors, typical installation diagrams and more.

For more info, click here.