Water Safety & Flow Control
By Category
- Balancing & Flow Measurement(7)
- Ball Valves(49)
- Butterfly Valves(5)
- Dielectric Unions(23)
- Faucets(2)
- Flexible Connectors(24)
- Float Valves & Components(14)
- Gate, Globe & Check Valves(27)
- Gauges(19)
- Hydronic & Steam Heating(73)
- Plumbing Specialties(42)
- Pressure Regulators(49)
- Relief Valves(37)
- Solar Solutions(38)
- Strainers(24)
- Tempering Valves(17)
- Water Heater Installation Products(33)
Products (444)

LF05
Lead Free* Mini Water Hammer Arrestors
Sizes: 3/8 to 3/4 in. (10 to 20mm)
Lead Free* Models Available

LF100XL
Lead Free* Temperature and Pressure Relief Valves
Sizes: 3/4 in. (20mm)
Lead Free* Models Available

LF1170, LFL1170
Lead Free* Hot Water Temperature Control Valves
Sizes: 1/2 to 1 in. (15 to 20mm)
Lead Free* Models Available

LF123LP
Lead Free* Low Water Pressure Reducing Valves
Sizes: 1/2 - 3/4 in. (15 - 20mm)
Lead Free* Models Available

LF17
Lead Free* Bronze, In-Line, Union End Strainers
Sizes: 3/4 to 1 in. (20 to 25mm)
Lead Free* Models Available

LF174A
Lead Free* Boiler Pressure Relief Valves
Sizes: 3/4 to 2 in. (20 to 50mm)
Lead Free* Models Available

LF1L, LF1XL
Lead Free* Temperature and Pressure Relief Valves
Sizes: 1/2 in. (15mm)
Lead Free* Models Available

LF215
Lead Free* Precision Low Pressure Regulators
Sizes: 1/4 and 3/8 in. (8 and 10mm)
Lead Free* Models Available
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.