Show or Hide

Potable PEX Plumbing

LFWPCM5

CustomCut™ Copper Manifolds - 1 Trunk x 16 - Branch - 3 in. O.C. Fittings

Lead Free* Models Available

Description:

CustomCuts™ are designed to be cut up in the field. Cut off five branches for a 5-branch manifold, seven for a 7-branch manifold, etc. All CustomCuts™ are 4 ft. long with 16 fittings spaced 3 in. apart, so a pipe cutter can fit between the branches. CustomCuts™ come with either 3⁄8 in. crimp fittings, 1⁄2 in. crimp fittings, or with 1⁄2 in. base branches to accept any type of 1⁄2 in. nominal crimp fitting. All fittings are brass.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?