Show or Hide

Water Safety & Flow Control

LFFBV-4, LFFBVS-4

Lead Free* 2-Piece, Full Port, Brass Ball Valves

Lead Free* Models Available

Size(s):

1/4 to 3 in. (8 to 80mm)

Description:

Series LFFBV-4, LFFBVS-4 2-Piece, Full Port, Brass Ball Valves are suitable for a full range of liquids and gases in residential and commercial applications.

These valves feature an adjustable packing for longer service life, a bottom loaded blow-out proof stem for safety, a fluorocarbon elastomer stem O-ring to prevent stem leaking at installation, and are rated to 600psi WOG/150psi WSP 1/4in. – 2in. (8 – 50mm) and 400psi WOG/125psi WSP 2 1/2in. – 3in. (65– 80mm). The LFFBV-4, LFFBVS-4 features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?