Show or Hide

Water Safety & Flow Control

LFIT6300, LFIS6301

Lead Free* 2 - Piece, Full Port, Ball and Waste Brass Ball Valves

Lead Free* Models Available

Size(s):

1 ⁄ 2 in. – 1 in. (15 – 25mm)

Description:

Series LFIT6300, LFIS6301 2-Piece, Full Port, Ball and Waste Lead Free* Copper Silicon Alloy Ball Valves feature a side drain port to drain or vent downstream line when the valve is in the off position. The LFIT6300, LFIS6301’s full port orifice ensures maximum flow capacity and its ball is wiped clean during each operation of the valve. The LFIT6300, LFIS6301 features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?