Show or Hide

Water Safety & Flow Control

LFFBV-3C-CC, LFFBVS-3C-CC

Lead Free* 2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End

Lead Free* Models Available

Size(s):

1/2 and 3/4 in. (15mm and 20mm)

Description:

Series LFFBV-3C-CC, LFFBVS-3C-CC 2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End are used in commercial and industrial wash down applications which require a 3/4 in. (20mm) hose connection. These valves feature a bottom loaded blowout-proof stem, virgin PTFE seats, thrust washer and adjustable stem packing, chrome plated brass ball with brass cap and white polypropylene tether (chain). Model LFFBV-3C-CC threded end connections. Model LFFBVS-3C-CC has solder end connections. Pressure Rating: 400psi (28 bar) WOG, non-shock.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?