Show or Hide

Water Safety & Flow Control

LFEMVII-6400-SS

Lead Free* Electric Motor Valves

Lead Free* Models Available

Size(s):

1/4 to 2 in. (8 to 50mm)

Description:

Series LFEMVII-6400-SS Electric Motor Valves are used in commercial HVAC zone control and light industrial applications. It consists of a bronze body construction, vented stainless steel ball, standard position indicator, adjustable packing, blowout-proof stainless steel stem, and bubble-tight shutoff. Series LFEMVII-6400-SS has a manual override, comes completely assembled, and is mountable in any position (horizontal position in steam applications). It is ideal for hot water or steam space heating applications, for controlling process liquids or gases (i.e., steam, water, or air), or eliminating water from compressed air lines and systems. Pressure Rating: For 1/4 to 2 in. - 600psi WOG (non-shock).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?