Show or Hide

Water Safety & Flow Control

BF03-121

Full Lug Style Butterfly Valves with NSF Certification

Lead Free* Models Available

Size(s):

2 to 12 in. (50 to 300mm)

Description:

Series BF03-121 Full Lug Style Butterfly Valves are used for potable water applications. It features iron body construction, a stainless steel shaft, mounting pad for 10-position lever, gear operator or actuator. Pressure Rating: 200psi WOG and is available with aluminum bronze discs and NSF Approved EPDM seats.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?