Show or Hide

Water Safety & Flow Control

LFDPG-5

Lead Free* Top-Entry Pressure Gauges

Lead Free* Models Available

Size(s):

2 in. (50mm) Dial

Description:

Series LFDPG-5 Top-Entry Pressure Gauges are used in commercial, residential, and institutional HVAC applications. It features an ABS polymer case, Kostil Polymer window, 1/8 or 1/4 in. NPT connection, and copper alloy Bourdon tube sensing element. Accuracy is ASME, Type B. Available in various pressure rating scales. Dual scale (PSI and kPa).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?