Show or Hide

Water Safety & Flow Control

LFBD-QT

Lead Free* Brass Quarter-Turn Boiler Drain Shutoffs

Lead Free* Models Available

Size(s):

1/2 to 3/4 in. (15 to 20mm)

Description:

Series LFBD-QT quarter-turn boiler drains offer an innovative alternative to old-fashion multi-turn type boiler drains. These drains were developed to provide the speed and convenience of quarter-turn ball valve performance for boiler drain or sill cock applications.

For durability and extended length service, Series LFBD-QT uses a rugged forged brass body, adjustable Teflon® stem packing and rugged aluminum tee handles. For added utility, the 1/2in. (15mm) model features a dual-pattern combination threaded and solder end by 3/4in. (20mm) hose connection. The 3/4in. (20mm) model is available in either solder or threaded ends. The LFBD-QT features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?