Show or Hide

Water Safety & Flow Control

LFBD

Lead Free* Brass Boiler Drain Shutoffs

Lead Free* Models Available

Size(s):

1/2 x 3/4, 3/4 x 3/4 in. (15x20, 20x20mm)

Description:

Series LFBD Brass Boiler Drain Shutoffs are for use in commercial and residential hydronic heating systems. It consists of a Lead Free* brass body construction with 3/4 in. hose thread connection on outlet side, Teflon stem packing, and cast iron handwheel. Available in various dual solder or IP connection models, and angle or straight pattern models. Maximum Pressure: 200psi (14 bar) WOG.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?