Show or Hide

Water Safety & Flow Control


Enlarge

LFBRV

Lead Free* Combination Ball Valve and Relief Valves

Lead Free* Models Available

DISCONTINUED PRODUCT

Replacement Product: LFBRVM1

Size(s):

3/4 in. (20mm)

Description:

Series LFBRV Combination Ball Valve and Relief Valves are used in commercial and residential applications on water heater installations. It consists of a Lead Free* copper silicon alloy body construction with a full port (reduced port with PEX connection), nickel-plated brass ball, blowout-proof brass stem, PTFE seats, stem packing, and stem thrust bearing, Viton relief ball, stainless steel relief spring, brass adapter, and steel handle (the relief valve outlet includes a drain tube connection with PEX or compression fitting models). Series LFBRV has a low profile design and can be installed in any position. It is for applications that require a means to shut off the water supply to the water heater and for providing protection from excess water pressure caused by thermal expansion. Pressure Rated: 400psi. Relief Valve Pressure Settings: 75, 80, 100 or 125psi (5.2, 5.5, 6.9 or 8.6 bar).

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?