Show or Hide

Brass & Tubular

LFB892 012K

Lead Free* 1/2 in. IPS Angle Valve - Loose Key, 3/8 in. x 12 in. Basin Tube, Escutcheon - Chrome Plated

Lead Free* Models Available

DISCONTINUED PRODUCT

Description:

Lead Free* 1/2 in. IPS Angle Valve - Loose Key, 3/8 in. x 12 in. Basin Tube, Escutcheon - Chrome Plated

Maximum Pressure: 125psi / 8.6 bar
Maximum Temp: 160°F / 71.1°C

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?