Show or Hide

Water Safety & Flow Control

LFSC

Lead Free* Sill Cock Faucets

Lead Free* Models Available

Size(s):

1/2, 3/4 in. (15, 20mm)

Description:

Series LFSC Lead Free* Sill Cock Faucets are used in residential applications to permit the attachment of portable hoses to hose thread faucets. It is a hose-bibb type faucet that consists of a cast brass construction with tee-handle or handwheel. Series LFSC is ideal for inside and outside installations requiring non-continuous pressure such as general outside gardening and lawn uses. Specific models available with various types of connections and handles (threaded or solder with hose connections). Maximum Working Pressure:125psi (8.6 bar) CWP.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?