Show or Hide

Water Safety & Flow Control

LFLL40XL, LFLLL40XL

Lead Free* Extended Shank Automatic Re-seating Temperature and Pressure Relief Valves

Lead Free* Models Available

Size(s):

3/4, 1 in. (20, 25mm)

Description:

Series LFLL40XL, LFLLL40XL Extended Shank Automatic Reseating Temperature and Pressure Relief Valves are used in commercial water heater applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters. They feature an extended shank for installation on water heaters with extra thick insulation as well as a Lead Free* cast copper silicon allo with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, tamper-resistant bonnet screws, automatic reseating feature, and test lever. Model LFLL40XL is available in sizes 3/4 and 1 in. (20 and 25mm). Model LFLLL40XL is available in size 3/4 (20mm) with an extra long extended shank. Series LFLL40L, LFLLL40XL valves are ASME rated and CSA listed. Temperature Relief: 210°F (99°C), Pressure Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?