Show or Hide

Backflow Prevention

LFU009

Lead Free* Reduced Pressure Zone Assemblies with Swivel Union Connections

Lead Free* Models Available

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series LFU009 Reduced Pressure Zone Assemblies are designed to protect potable water supplies in accordance with national plumbing codes and water authority requirements. The swivel feature in the series allows for it to be used in a variety of installations, including the prevention of health hazard cross-connections in piping systems or for containment at the service line entrance.

This series features two in-line, independent check valves, captured
springs and replaceable check seats with an intermediate relief valve.
Its compact modular design facilitates easy maintenance and assembly access. Sizes 1/2in. – 1in. (15 – 25mm) shutoffs have tee handles. It consists of Cast copper silicon alloy body construction for durability. The LFU009 features Lead Free* construction to comply with Lead Free* installation requirements.

Maximum Working Pressure: 175psi (12.06 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?