Show or Hide

Pure Water

PWR4011

Commercial Reverse Osmosis Systems Up to 5,400 Gallons Per Day

Description:

Flow Rates: Up to 5,400 gallons per day (20,439 lpd)

Series PWR4011 Reverse Osmosis (RO) Systems are commercial grade low-energy RO units for the reduction of total dissolved solids from water. They are designed to supply reverse osmosis quality water with production rates ranging from 1,800 to 5,400 gallons per day. These units are designed for wall mount installations. Reverse osmosis is a process where high-pressure feed water is fed into a semi-permeable membrane. In the membrane, pure water is allowed to pass through the membrane material and exit as purified permeate water. Dissolved mineral salts are not allowed to pass through the membrane and become a concentrated reject stream that is sent to a rain. These RO systems use low-energy membranes to achieve a minimum average NaCl ionic rejection of 95 percent.

Features
• Stainless steel high-pressure piping
• 304 stainless steel wall mounted support frame
• 316L stainless steel 300psi high-pressure membrane housings
• Pressure gauges for pre-filter inlet/outlet and membrane feed pressure
• Low feed water pressure safety switch
• Microprocessor based controller with delayed auto restart after low-pressure shut down
• Tank level and pretreatment interlock inputs
• Low-energy membranes with 95% minimum average salt rejection
• Permeate and reject water flow meters
• Adjustable reject and reject recycle valves
• Permeate check valve
• Automatic inlet solenoid valve
• 10 in. high flow pre-filter

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?