Show or Hide

Water Safety & Flow Control

LFCSM-61-S

Lead Free* Flow Measurement Valves

Lead Free* Models Available

Size(s):

1/2 in. - 2 in.

Description:

Series LFCSM-61-S Flow Measurement Valves are designed for application on low or medium flow rate HVAC units and for domes- tic water recirculation system. Their compact size allows for easy installation and use in crowded piping compartments. The LFCSM- 61’s ball-type design, extended throttling range, and large indicator plate, make for accurate flow measurement, even in very low flow ranges.
The LFCSM-61-S's positive memory feature is easy to see, access, and operate, facilitating system balancing and flow measurement. These valves are also bi-directional, so there is no chance of installing the valve in the incorrect flow direction.
Series LFCSM-61-S's valves provide positive shutoff, eliminating the need for a separate service valve. These may be installed without disassembly, saving costly installation time. These valves are also provided with blowout resistant stems. The LFCSM-61-S features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?