N170
Master Tempering Valves for Hot Water Distribution
Size(s):
3/4 to 2 in. (15 to 20mm)
Description:
The N170 Master Tempering Valve Series is designed for use in commercial and institutional applications, to mix hot and cold water to reduce high service water temperature to the building distribution piping system. The N170 series is designed for installation at the hot water source. Rough-in dimensions are identical to earlier N170 models making replacement fast and easy. The N170 features bronze body construction, a copper/paraffin thermostat assembly and a lockable temperature adjustment for increased safety. Polysulfone internals resist excessive heat, liming and corrosion, and a single-seat design ensures tight shut-off in the event of cold water supply loss. The N170 is listed to ASSE 1017 and IAPMO cUPC in compliance with CSA B125.3. Temperature range is 90 to 180°F (32 to 82°C). Maximum pressure is 125psi.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




