Show or Hide

Water Safety & Flow Control


Enlarge

N170 CSUT

Master Tempering Valves for Hot Water Distribution with Checkstops

DISCONTINUED PRODUCT

Replacement Product: LFN170 CSUT

Size(s):

3/4 to 2 in. (15 to 20mm)

Description:

The N170 CSUT Master Tempering Valve Series is designed for use in commercial and institutional applications, to mix hot and cold water to reduce high service water temperature to the building distribution piping system. The N170 CSUT series is designed for installation at the hot water source. It features bronze body construction, a copper/paraffin thermostat assembly and a lockable temperature adjustment for increased safety. Polysulfone internals resist excessive heat, liming and corrosion, and a single-seat design ensures tight shut-off in the event of cold water supply loss. Three-in-one checkstops prevent cross flow, isolate valve for maintenance and integral screens filter out debris. The N170 CSUT is listed to ASSE 1017 and IAPMO cUPC in compliance with CSA B125.3. Temperature range is 90 to 180°F (32 to 82°C). Maximum pressure is 125psi.

Loading Models/UPC Codes...

There are currently no CAD drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?