Show or Hide

Water Safety & Flow Control

LFSWT

Lead Free* Stop and Waste Valves with Threaded Ends

Lead Free* Models Available

Size(s):

3/8 to 3/4 in. (10 to 20mm)

Description:

Series LFSWT Lead Free* Stop and Waste Valves are used in residential applications as stop and waste shutoffs. It consists of a lead free* brass body construction with a handwheel for shutoff. Series LFSWT comes with a drain cock to allow draining or venting of downstream line when valve is in the off position. Maximum Working Pressure:150psi (10.3 bar) WOG.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?