- Home >
- Water Safety & Flow Control >
- Pressure Regulators >
- Water Pressure Reducing Valves - Small Capacity > LF215
LF215
Lead Free* Precision Low Pressure Regulators
Lead Free* Models Available
Size(s):
1/4 and 3/8 in. (8 and 10mm)
Description:
Series LF215 Super Sensitive Low Pressure Regulators are designed to meet low pressure precision requirements. The high ratio of diaphragm to orifice provides excellent performance and stability at low reduced pressure. The Series LF215 is ideally suited for water requirements up to 2.5 gpm (9.5 lpm) due to its Lead Free* brass body and brass & stainless steel internal parts. The LF215 is also suitable for pressure supply to wall attachment fluidic devices. The LF215 features Lead Free* construction to comply with Lead Free* installation requirements.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.
*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.