Show or Hide

Drainage Products

ISCA-122-D

Industry Standard Back-to-Back Vertical 1000 lb. Closet Carrier

Description:

Watts Drainage Products ISCA-122-D Industry Standard back-to-back vertical adjustable water closet carrier with epoxy coated cast iron fitting, 4 in. (102mm) no hub waste and 2 in. (51mm) no hub vent connections, epoxy coated ductile iron compression seal faceplate assembly, epoxy coated ductile iron foot supports and rod support assembly adjustable for standard and wheelchair height, ductile iron rear anchor support, adjustable ABS nipple with integral test cap and neoprene bowl gasket, stainless steel support rods and hardware, and chrome plated cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 1000 lb. (454 kg.) static load. The closet carrier legs are embossed with incremental measurements markings, allowing contractors to easily adjust the height of the carrier to the most commonly used fixture requirements.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?