Show or Hide

Quick-Connect Solutions

3515RB

Quick-Connect Reducing Union Connectors - Polysulfone

Lead Free* Models Available

Size(s):

1/2 to 1 in. CTS

Description:

Quick-Connect reducing union connectors - polysulfone.

3515RB-1004 - 1/2 in. CTS x 1/4 in. OD
3515RB-1008 - 1/2 in. CTS x 3/8 in. CTS
3515RB-1410 - 3/4 in. CTS x 1/2 in. CTS
3515RB-1814 - 1 in. CTS x 3/4 in. CTS

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?