Show or Hide

Drainage Products

ISCA-101-L/R-AUX

Industry Standard Horizontal Adjustable Closet Carrier Single w/Aux inlet

Description:

Watts Drainage ISCA-101-L/R-AUX Industry Standard single horizontal adjustable water closet carrier with epoxy coated cast iron fitting, 4 in(102mm) no hub waste and 2 in(51mm) no hub vent connections, 2 1/8 in bend auxiliary inlet, epoxy coated cast iron patent pending compression seal faceplate assembly, epoxy coated cast iron foot supports adjustable for standard and wheelchair height, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 500 lb. (227 kg.) static load. The closet carrier legs are embossed with incremental measurements markings, allowing contractors to easily adjust the height of the carrier to the most commonly used fixture requirements.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?