Show or Hide

Control Valves

M113-40, M1113-40

Electronic for Electric Valve Positioning

Lead Free* Models Available

Description:

The WATTS ACV Electronic Control Valve is designed to be electrically positioned to control flow, pressure, level or temperature for water applications. It is a throttling valve controlled by two 2-way solenoids installed in the pilot control system. By alternately energizing the solenoids, the valve can be "positioned" to maintain a desired value. The valve also has provisions for manual operation in the event of power outage.

The Electronic Control Valve is normally interfaced with SCADA systems or a Programmable Logic Controller that compares a Process Variable (PV) to a desired setpoint, and energizes the solenoid pilots to throttle the valve open or closed until the PV reaches the desired setpoint.

The valve is constructed with two "normally closed" solenoids allowing the valve to "hold last position" upon power failure. The valve may also be configured to open fully or close drip tight upon power failure if desired.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?