- Home >
- Control Valves >
- Stainless Steel Control Valves >
- S113 Series Solenoid Control Valves > S113-25, S1113-25
S113-25, S1113-25
Solenoid (On-Off) with Hydraulic Check for 4" & smaller
Lead Free* Models Available
Description:
The WATTS ACV Solenoid Control Valve with Hydraulic Check Feature is designed to open fully or close drip-tight as commanded by a 3-Way Solenoid Pilot, and close drip-tight when downstream pressure becomes greater than upstream pressure. The solenoid may be activated by a pressure switch, level probe, or any other electrical on-off device.
The valve also has provisions for manual operation in the event of power outage. Engaging the Solenoid Manual operator simulates power to the solenoid, manually controlling the main valve. Disengaging the Solenoid Manual operator returns the valve to electrical on-off service.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.




