Show or Hide

Potable PEX Plumbing

WPTC08

1/2 in. White Coils

Lead Free* Models Available

Description:

Available Models
WPTC08-100W: 1/2 in. x 100 ft. coil
WPTC08-300W: 1/2 in. x 300 ft. coil
WPTC08-500W: 1/2 in. x 500 ft. coil
WPTC08-1000W: 1/2 in. x 1000 ft. coil

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?