- Home >
- Water Safety & Flow Control >
- Ball Valves >
- Brass Ball Valves > FBV-3C, FBVS-3C
FBV-3C, FBVS-3C
2-Piece, Full Port, Brass Ball Valves
Size(s):
1/4 to 4 in. (8 to 100mm)
Description:
Series FBV-3C, FBVS-3C 2-Piece, Full Port, Brass Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. They feature a bottom-loaded blowout-proof stem, virgin PTFE seats, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated brass ball, brass adapter, and steel handle. Model FBV-3C has threaded end connections. Model FBV-3C-TH has tee handle with threaded connections. Model FBVS-3C has solder end connections. Model FBVS-3C-TH has tee handle with solder connections. Pressure Rating: For 1/4 to 2 in. - 600psi WOG; 150psi WSP; For 2 1/2 to 4 in. - 400psi WOG; 125psi WSP.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




