Show or Hide

Water Safety & Flow Control


Enlarge

IT6300, IS6301

2-Piece, Full Port, Brass Ball Valves with Side Drain Port

DISCONTINUED PRODUCT

Replacement Product: LFIT6300, LFIS6301

Size(s):

1/2 to 1 in. (15 to 25mm)

Description:

Series IT6300, IS6301 2-Piece, Full Port, Brass Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features a side drain port to drain or vent downstream line when the valve is in the off position. The IT6300, IS6301's full port orifice ensures maximum flow capacity and its ball is wiped clean during each operation of the valve. Model IT6300 has end threaded connections and Model IS6301 has solder end connections. Pressure Rating: 600psi WOG (non-shock).

Loading Models/UPC Codes...

There are currently no CAD drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?