Show or Hide

Water Safety & Flow Control


Enlarge

B6002

2-Piece, Standard Port, Bronze Ball Valves with Male NPT Threads at One End

DISCONTINUED PRODUCT

Size(s):

1/4 to 1 in. (8 to 25mm)

Description:

Series B6002 2-Piece, Standard Port, Bronze Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It is a special version of the B6000 Series with male NPT threads at one end. These valves are specifically designed for use on manifold systems, OEM applications or other situations where it is desirable to install the ball valve directly to a female NPT connection. Pressure Rating: 600psi WOG (non-shock) and 150psi WSP.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?