Show or Hide

Water Safety & Flow Control


Enlarge

B6080, B6081

2-Piece, Full Port, Bronze Ball Valves

DISCONTINUED PRODUCT

Replacement Product: LFB6080, LFB6081

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series B6080, B6081 2-Piece, Full Port, Bronze Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features virgin PTFE seats and seals. The B6080, B6081's full port orifice ensures minimal pressure drop, while virgin PTFE stem packing seal & thrust washer and chrome plated brass ball provide lasting service. Model B6080 has threaded NPT end connections and Model B6081 has solder end connections. Pressure Rating: 600psi WOG (non-shock) and 150psi WSP.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?