- Home >
- Water Safety & Flow Control >
- Ball Valves >
- Bronze Ball Valves > B6780, B6781
B6780, B6781
2-Piece, Full Port, Bronze Diverter Ball Valves
Size(s):
1/4 to 2 in. (8 to 50mm)
Description:
Series B6780, B6781 2-Piece, Full Port, Bronze Diverter Ball Valves are used in commercial and industrial applications for a full range of liquids and gases and is designed to divert liquids and gases. The B6780, B6781's full port orifice ensures minimal pressure drop, while PTFE seats and chrome plated brass ball provide lasting service. Model B6780 has threaded NPT end connections and Model B6781 has solder end connections. Pressure Rating: 400psi WOG (non-shock) @ 100°F (38°C) and 125psi WSP.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




