Water Safety & Flow Control

G4000

2-Piece, Full Port, Cast Iron Flanged Ball Valves

Lead Free* Models Available

Size(s):

8 to 10 in. (200 to 250mm)

Description:

Series G4000 2-Piece, Full Port, Cast Iron Flanged Ball Valves are used in commercial, industrial, and process applications. It features a stainless steel ball and stem, PTFE seats and packing, cast iron gear operator, and a ductile iron handwheel. Series G4000 has quarter turn operation and positive shutoff. The G4000 features Lead Free* construction to comply with Lead Free* installation requirements.
Pressure Rating: 200psi CWP (non-shock).

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.

Got Feedback?