Water Safety & Flow Control

G4000M1

2-Piece, Full Port, Cast Iron Flanged Ball Valves

Lead Free* Models Available

Size(s):

2 to 6 in. (50 to 150mm)

Description:

Series G4000M1 2-Piece, Full Port, Cast Iron Flanged Ball Valves are used in commercial HVAC and steam applications. It features a 125psi steam rating, stainless steel ball and stem, PTFE seats and packing, a steel-plated stop plate, and a ductile iron handle. Series G4000M1 has quarter turn operation, positive shutoff, and is ideal in replacing old cast iron gate valves. The G4000M1 features Lead Free* construction to comply with Lead Free* installation
requirements.
Pressure Rating: 125psi WSP, 200psi CWP.

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?