Show or Hide

Water Safety & Flow Control


Enlarge

EMVII-6400-SS

Electric Motor Valves

DISCONTINUED PRODUCT

Replacement Product: LFEMVII-6400-SS

Size(s):

1/4 to 3 in. (8 to 80mm)

Description:

Series EMVII-6400-SS Electric Motor Valves are used in commercial HVAC zone control and light industrial applications. It consists of a bronze body construction, vented stainless steel ball, standard position indicator, adjustable packing, blowout-proof stainless steel stem, and bubble-tight shutoff. Series EMVII-6400-SS has a manual override, comes completely assembled, and is mountable in any position (horizontal position in steam applications). It is ideal for hot water or steam space heating applications, for controlling process liquids or gases (i.e., steam, water, or air), or eliminating water from compressed air lines and systems. Pressure Rating: For 1/4 to 2 in. - 600psi WOG (non-shock); For 2 1/2 to 3 in. - 400psi WOG (non-shock).

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?