- Home >
- Water Safety & Flow Control >
- Discontinued Products > B-3030
B-3030
Class 300 Bronze Gate Valves, Rising Stem
DISCONTINUED PRODUCT
Size(s):
1/2 to 2 in. (15 to 50mm)
Description:
Series B-3030 Class 300 Bronze Gate Valves are used in commercial applications. They feature bronze body construction with threaded end connections, rising bronze stem, bronze union bonnet and bonnet ring, solid wedge bronze disc, and aluminum handwheel. Series B-3030 complies with MSS-SP-80, Type 1 and is ideal for on/off service. Maximum Pressure: 1000psi (70 bar) WOG (non-shock), 300psi (21 bar) WSP.
There are currently no BIM drawings available for this product.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.