Show or Hide

Water Safety & Flow Control


Enlarge

B-5030

Class 300 Bronze Swing Check Valves

DISCONTINUED PRODUCT

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series B-5030 Class 300 Bronze Swing Check Valves are used in commercial applications. They feature a bronze body wye pattern design and threaded end connections, bronze swing-type disc, integral seat, bronze cap, copper hinge pin, brass plug, and bronze arm. Series B-5030 complies with MSS-SP-80, Type 3. Maximum Pressure: 600psi (41 bar) WOG (non-shock), 300psi (21 bar) WSP.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?