HAV
Automatic Vent Valves, Chrome Plated
Size(s):
1/8 to 1/4 in. (3 to 8mm)
Description:
Series HAV Automatic Vent Valves are used in commercial, residential, and industrial hydronic heating applications to provide automatic or manual air venting in baseboards, convectors, radiators, and high points in piping systems. It consists of a 2-piece, chromed brass body construction, stainless steel check valve, brass disc bearing cover, copper thermostat assembly, neoprene O-ring, cellulose fiber disc, replaceable cartridge, and ABS heat-resistant handwheel. Cartridge can be easily maintained/replaced without system shutdown. Series HAV is ideal for use with hot water and low pressure steam systems. Maximum Pressure: 125psi (8.6 bar).
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




