Show or Hide

Water Safety & Flow Control

1450F

Dual Controls (Regulator and Relief Valve)

Size(s):

1/2 in. (15mm)

Description:

Series 1450F Dual Controls (Regulator and Relief Valve) are for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an iron and bronze body construction with NPT threaded inlet and outlet connections, an attached iron body, diaphragm relief valve, a tight seating check valve, purge lever for manual purging, and a stainless steel strainer. Series 1450F has high capacity performance and simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. Also available with union solder or union threaded connections. Maximum Pressure: 100psi (6.9 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?