Show or Hide

Water Safety & Flow Control

A2C

IntelliFlow Automatic Washing Machine Water Shutoff Valves with Leak Sensor - Surface Mount

Size(s):

1/2 in. (15mm)

Description:

Series A2C IntelliFlow Automatic Washing Machine Water Shutoff Valves with Leak Sensor are used in residential applications to protect against catastrophic water damage from a burst inlet hose connected to a washing machine in use or unattended. The Series A2C IntelliFlow senses when the washing machine is on or off, and then opens or closes the hot and cold inlet valves as needed to allow or prevent water from flowing to the washer. If the Series A2C detects a leak, current flow to both the hot and cold water valves are immediately interrupted and closed. It consists of an electrical three-prong outlet to receive a washing machine power cable, leak sensor, a power cord, and a replaceable internal strainer screen. Maximum Pressure: 150psi (10 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?