Show or Hide

Water Safety & Flow Control


Enlarge

N45B-EZ

Water Pressure Reducing Valves with Easy to Adjust Pressure Setting

DISCONTINUED PRODUCT

Replacement Product: LFN45B-EZ

Size(s):

1/2 to 1 in. (15 to 25mm)

Description:

Series N45B-EZ Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a bronze body construction, integral stainless steel strainer, thermoplastic cage and seat, thermal expansion bypass, factory calibrated outlet pressure adjustment and easily adjustable pressure setting. The N45B-EZ Series is available in a variety of end connections including: threaded, solder with both union and double union connections. Maximum Working Pressure: 400psi (27.6 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (345 kPa).

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?