Show or Hide

Water Safety & Flow Control


Enlarge

315-M1

Steam Safety Relief Valves, ASME Section IV

DISCONTINUED PRODUCT

Replacement Product: 315-M2

Size(s):

3/4 x 3/4 in. (20x20mm)

Description:

Series 315-M1 Steam Safety Relief Valves are used in commercial and industrial applications for low-pressure, steam heating boilers and process equipment. It consists of a bronze body construction with NPT threaded male inlet and threaded female outlet (drain) connection, stainless steel spring, a top-guided stem, and a non-stick Teflon disc-to-metal seating. Model 315SC has satin chrome finish. Model 315L has low pressure setting at 8psi (55 kPa) for pressure cookers and steam cleaning equipment. ASME Section IV at 15psi (103 kPa) set point.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?