Show or Hide

Water Safety & Flow Control

Figure 41

Steam Safety Relief Valves, ASME Section VIII

Size(s):

1/2 x 3/4 to 6 x 8 in. (15 x 20 to 150 x 200mm)

Description:

Series Figure 41 Steam Safety Relief Valves are ASME section VIII valves used for over-pressure protection of unfired pressure vessels, steam pressure reducing valve stations, and other steam service equipment with operating pressures from 5 to 250psi (.34 to 17.2 bar). Series Figure 41 is a high capacity safety relief valve with a top guide and full nozzle. It consists of a bronze body (sizes 1/2 to 2 1/2 in.) with NPT threaded male inlet and threaded female outlet (drain) connections, or a cast iron body (sizes 1 1/2 to 6 in.) construction with flanged connections. ASME, Section VIII rated.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?