Show or Hide

Backflow Prevention

87SI

Stainless Steel, Wye-Pattern Strainers

Lead Free* Models Available

Size(s):

1/2 to 3 in. (15 to 80mm)

Description:

Series 87SI Stainless Steel, Wye-Pattern Strainers feature a wye-pattern, stainless steel body with threaded (Model 87SI-T) or socket weld (Model 87SI-SW) connections, stainless steel screen, stainless steel retainer cap with PTFE gasket, and blow-down plug. Series 87SI has machined seat that allows the screen to be self-aligning to assure a perfect fit. Maximum Pressure (non shock): 720psi (49.7 bar) @ 100°F (38°C) WOG, 300psi (20.7 bar) @ 400°F (204°C) WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?