Show or Hide

Water Safety & Flow Control


Enlarge

CS

Check Stop Valves

DISCONTINUED PRODUCT

Replacement Product: LFCS

Size(s):

1/2, 3/4, 1 in. (15, 20, 25mm)

Description:

Series CS Check Stop Valves are used in mixing/tempering valve applications at the hot and cold water inlet supply to protect against cross flow of hot and cold water in the system, and provide isolation of the mixing or tempering valve during servicing and maintenance. It performs as an isolation valve, check valve, and strainer. It consists of a bronze body construction with a union connection, threaded (-T) or solder (-S) inlet connection, threaded (-UT) or solder (-US) outlet connection, EPDM O-rings, stainless steel strainer screen, stainless steel spring, EPDM disc, and brass slotted adjustment screw. Series CS has a shutoff feature that facilitates mixing valve service and strainer maintenance, and is ideal for use with the Watts L111 and MMV thermostatic mixing valves. Maximum Working Pressure: 150psi (10 bar).

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?