Enlarge

L111

Thermostatic Mixing Valves

Size(s):

1/2 in. (15mm)

Description:

Series L111 Thermostatic Mixing Valve is used in commercial, educational, and institutional applications to mix hot and cold water in hot water supply systems at point-of-use locations, such as in under-the-sink installations. It consists of a tamper resistant cover, brass body construction with NPT threaded, female inlet and outlet connections, EPDM O-rings, polysulfone cartridge, and polysulfone, tamper-resistant cover. Series L111 offers high flow rate (up to 10 gpm (38 lpm), is easy to install and maintain, and can be mounted to a wall or suitable enclosure. It is ideal for supplying tempered water to sinks, showers, or lavatories in schools, restaurants, hospitals, nursing homes, and public restrooms. Working Pressure: 125psi (8.6 bar). Accurate within +/-3°F (+/-1.7°C). Temperature Range: 80°F to 120°F (27°C to 49°C). ASSE 1069 and 1070 listed.

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading available Repair Kits...
Loading warranty informaion...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Additional Information

Danger – Scalding Lurks!
Every year, thousands of people suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.

Learn About

Steam Traps
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.