Show or Hide

Water Safety & Flow Control

100DT

Drain Tubes for Side-Mounted T&P Relief Valves

Size(s):

3/4 in. (20mm)

Description:

Series 100DT Drain Tubes for T&P Relief Valves are used on gas, electric, or oil fired residential water heaters to safely drain water discharged from the heater's temperature and pressure relief valve. It connects to the drain connection on a side-mounted relief valve that has up to 105,000 BTU/hr. rating, and has a drop length of 48 in. or 72 in. Series 100DT hand tightens to relief valve outlet, requiring no special tools or fittings. UPC and IAPMO listed, ASME A112.4.1 approved. Meets Department of Housing and Urban Development requirements. Maximum Working Pressure: 15psi (103 kPa).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?